IESNA:LM-63-2002
[TEST]P976402
[TESTLAB]INNOVATION CENTER(P3)
[ISSUEDATE]03/18/2025
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (P34443)
[MANUFAC]COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]24SR-LD2-34-C-UNV-L850-CD1-U
[LUMINAIRE] METALUX SKYRIDGE 2x4 3400LM PACKAGE 80CRI 5000K CURVED REFLECTOR TROFFER
[LAMP] 5000K CCT, 80+ CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.19A 23.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80+
[_SEARCH_COLORTEMP]5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Area, Atrium, Classroom, Commercial, Educational, Entertainment, Hallway, Healthcare
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]3363.0
TILT=NONE
1 -1 1 37 5 1 1 2.0000 4.0000 0.0000
1.000 1 23.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
997.0 1000.4 997.0 990.1 979.7 965.9 948.7 930.3 908.5 882.1 
854.5 823.5 789.1 752.3 711.0 671.9 628.3 582.3 538.7 493.9 
449.1 407.7 367.5 329.6 296.3 264.2 234.3 205.6 180.3 155.1 
132.1 109.1 89.6 67.8 47.1 25.3 0.0 
997.0 1001.5 1015.3 1031.4 1048.6 1059.0 1062.4 1061.3 1052.1 1039.5 
1018.8 994.7 963.6 926.9 885.5 840.8 792.5 744.3 696.0 647.8 
604.1 563.9 523.7 488.1 453.7 422.7 394.0 365.2 335.4 307.8 
279.1 248.1 217.1 179.2 140.1 83.8 0.0 
997.0 1006.1 1049.8 1088.8 1118.7 1141.7 1157.8 1164.6 1163.5 1153.2 
1135.9 1109.5 1078.5 1038.3 993.5 945.3 891.3 837.3 784.5 729.3 
681.1 635.2 590.4 550.2 511.1 474.4 439.9 405.4 372.1 338.8 
305.5 272.2 235.5 188.4 137.8 73.5 0.0 
997.0 1025.7 1086.5 1135.9 1176.1 1207.1 1226.7 1238.2 1240.5 1231.3 
1212.9 1184.2 1145.1 1099.2 1046.3 987.8 925.7 861.4 794.8 737.4 
677.7 624.8 574.3 528.3 485.8 447.9 411.2 377.9 344.6 313.6 
281.4 243.5 202.1 158.5 113.7 58.6 0.0 
997.0 1025.7 1093.4 1145.1 1189.9 1223.2 1243.9 1255.4 1256.5 1248.5 
1229.0 1199.1 1156.6 1107.2 1048.6 986.6 920.0 853.4 790.2 723.6 
665.0 611.0 560.5 515.7 474.4 436.5 404.3 369.8 340.0 310.1 
279.1 237.8 197.6 156.2 108.0 56.3 0.0 
